Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Potable Water Products
  • Backflow Prevention devices
  • Backflow Preventers
  • Mechanical disconnector with union connectors direct actuated, GA type according to EN1717 / type 1 according to DIN1988 part 4, R295
  • Mechanical disconnector hydraulic actuated, GB type according to EN1717/ type 2 according to DIN1988 part 4, R295H
  • Mechanical disconnector electrically actuated, GB type according to EN 1717/ type 2 according to DIN1988 part 4, R295SA
  • Backflow preventer compact construction with threaded connectors, CA295
  • Backflow preventer, BA195 miniBA
  • Backflow preventer compact construction with threaded connectors, BA295
  • Stainless Steel Backflow Preventer, BA295I
  • Backflow preventer compact construction with threaded connectors, BA295C
  • Retrofit Backflow Preventer for standpipes, BA295STN
  • Chromed Backflow Preventer for standpipes, BA295STN-WH
  • Backflow Preventer for standpipes, BA295STN-A
  • Backflow Preventer for standpipes, BA295STN-C

Backflow preventer compact construction with threaded connectors, BA295

ba295ge23
Backflow preventers of this type are suitable for the protection of drinking water systems against back pressure, back flow and back syphonage. They can be used for residential buildings, industrial and commercial purposes within the scope of their specification. Fluids up to and including liquid category 4 to EN 1717 are protected.
Approvals
• DIN/DVGW-approved for connection sizes 1/2" - 2"
• SVGW-approved for connection sizes 1/2" and 11/4"
• KIWA-approved for connection sizes 1/2" - 2"
• ICIM-approved for connection size 1/2"
• NF-approved for connection size 1/2"
• Approved according to EN12729
Media Water
Application class (EN1717) class 4
Body material red bronze RG5
Max. media temperature 65 oC
Static pressure PN10
Minimum inlet pressure 1,5 bar
Mounting position horizontal
Additional description
• Optimal protection of the drinking water supply network
• Integral inlet strainer
• Inlet check valve and discharge valve are combined in one cartridge
• Minimal maintenance required, because the valve cartridge is completely replaceable
• Optimized design prevents water stagnation
• Compact construction
• Easy access to all internal components
• Low pressure loss and high flow rate
• Triple security - two check valves and a discharge valve separate the backflow preventer into three pressure zones
• Noise tested to class 2
• Meets KTW recommendations for potable water
applcertmarkdindvgwge23
applcertmarkghostge23
applcertmarksvgwge23
applcertmarknffr03
applcertmarkacsfr03
applcertmarkkiwage23
Standard version, with threaded connections
Port connection typePort diameterDN sizeFlow capacity KvsType
 inchmm  
external threads1/2153BA295-1/2A  PDF
external threads3/4203,5BA295-3/4A  PDF
external threads1254BA295-1B  PDF
external threads1 1/4328,7BA295-11/4B  PDF
external threads1 1/24013,6BA295-11/2A  PDF
external threads25021,2BA295-2A  PDF
Standard version, without connection fitting
Port connection typePort diameterDN sizeFlow capacity KvsType
 inchmm  
———3BA295-1/2E  PDF
———3,5BA295-3/4E  PDF
———4BA295-1E  PDF
———8,7BA295-11/4E  PDF
———13,6BA295-11/2E  PDF
———21,2BA295-2E  PDF
Accessories
DescriptionAdditional Product Type
Noise protected pressure reducing valve with setting scale._D06F
Test kit. Electronic pressure measuring device with digital indicator, runs by a battery. With case and accessories, ideal for inspection and maintenance of backflow preventer type BA.TK295  PDF
Test kit. Analogue pressure measuring device with differential pressure display. With case and accessories, ideal for inspection and maintenance of backflow preventer type BA.TKA295  PDF
Fine filter, reverse rinsable_F76S
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012