Honeywell.com
HOME
ABOUT US
PRODUCTS
OEM-SOLUTIONS
Combustion Solution
HVAC Solutions
CONTACT US
Catalogue Start
Product Search
Sitemap
Type
TXT
Help
Industrial Components
Flow monitors
Electronic flow monitors
Electronical air flow switch for air (ASL)
Electronic flow switches for air, compact version (KSL)
Electronical flow switch for liquid (ASW)
Electronic flow switches for liquid, compact version (KSW)
Electronical flow switch for liquid (ASW)
Fluid flow monitor consisting of two parts: the sensor type SWF.. and the belonging evaluation unit type ASW...
Protection class
sensor: IP65; evaluation unit: IP32
Output signal
evaluation unit: relay SPST 8A, 250Vac, switch point adjustable, lowest 0,03 m/s fluid speed
Additional description
For sensor:
•
media temperature 0..80
o
C
•
sensing element steel
Sensor
Power supply
Mounting place
Immersion depth
Connection diameter
Type
Vac | VA
mm
inch
—
in pipe
25
G1/4
SWF62
—
in pipe
45
G1/2
SWF62L
Evaluation unit
Power supply
Mounting place
Immersion depth
Connection diameter
Type
Vac | VA
mm
inch
230 | 3
universal
—
—
ASW454
24 | 3
universal
—
—
ASW454/24