Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Industrial Components
  • Flow monitors
  • Electronic flow monitors
  • Electronical air flow switch for air (ASL)
  • Electronic flow switches for air, compact version (KSL)
  • Electronical flow switch for liquid (ASW)
  • Electronic flow switches for liquid, compact version (KSW)

Electronical air flow switch for air (ASL)

slf3ge51
Air flow monitor consisting of two parts: the sensor type SLF.. and the belonging evaluation unit type ASL...
For air flow monitoring in air-conditioning systems, ventilation and cooling systems and wherever flow processes in air or neutral gases have to be detected.
Protection class sensor: IP32
Output signal evaluation unit: relay SPST 8A, 250Vac, switch point adjustable from 0,1..20 m/s air speed
Additional description Media temperature at sensor: -20..100 oC.
Sensor
Mounting placeImmersion depthPower supplyType
 mmVac | VA 
air duct150—SLF15  PDF
Evaluation Unit
asl453ge51
Mounting placeImmersion depthPower supplyType
 mmVac | VA 
universal—24 | 3 ASL453/24  PDF
universal—230 | 3 ASL453  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012