Honeywell.com
HOME
ABOUT US
PRODUCTS
OEM-SOLUTIONS
Combustion Solution
HVAC Solutions
CONTACT US
Catalogue Start
Product Search
Sitemap
Type
TXT
Help
Building Control Products
Sensors
Air quality sensors
Air quality sensor
Room CO2 sensor
Room temperature/ CO2 sensor
CO2 and temperature transmitters
Air duct CO2 sensor
CO2 and temperature transmitters
For sensing or controlling of CO
2
concentration; and temperature measurement in buildings.
Output signal
the following output signals are applicable:
•
0(2)..10 Vdc or 0(4)..20 mA for 0..2000/3000 ppm CO
2
•
0(2)..10 Vdc or 0(4)..20mA for 0..50
o
C
•
relay output with adjustable CO
2
setpoint and hysteresis for ventilation on/off
Power supply
24 Vac | 2 VA
Additional description
•
Models with LCD available for CO
2
concentration or temperature reading.
•
Contact input for occupancy detection.
•
RS232-port for connection with PC for parameter settings.
•
Service interval 5 years, according 89/336EEC.
Mounting place
Model
Protection class
Type
internal wall
without LCD
IP30
AQS51
internal wall
with 7-segment LCD
IP30
AQS61
Mounting place
Model
Protection class
Type
air duct
without LCD
IP65
AQS51-KAM
air duct
with 7-segment LCD
IP65
AQS61-KAM
Description
Additional Product Type
CO
2
test set with gas generator for 0 ppm calibration
AQS-F0005
Interface cable to PC
AQS3/4CABLE
Service software for parameter settings
AQSPC