Heating systems: Freely programmable IP networked, large size application (Excel Web)
 |
This solution example provides control of a multi boiler sequence, including
| • |
2-stage burner control with alarm input |
| • |
boiler return water control (incl. return water temperature minimum limitation) |
| • |
sensors for boiler temperature and boiler return water temperature |
| • |
boiler safety thermostat |
| • |
boiler pump control and alarm |
| • |
sensor for common supply water temperature |
| • |
boiler strategy incl. boiler sequence cycling |
| • |
general emergency-off input |
|
In addition the following integrations are possible:
| • |
Embedded IP connectivity (e.g. Ethernet LAN/WAN) |
| • |
Embedded BACnet protocol (BTL listed) |
| • |
Embedded web-capability; Excel Web can be operated directly by Internet Explorer or Mozilla Firefox. |
| • |
Embedded LON protocol - Excel Web supports up to 300 or 600 NVs. |
|
| Physical I/O's can be Honeywell Smart I/O's, Smart I/O Compact, Distributed I/O's or 3rd party LON I/O's. |
Honeywell Smart I/O's offer the unique benefit of
| • |
230 Vac or 24Vac versions |
| • |
various point mixes |
| • |
fixed or removable terminals |
|
|
|
 |
|