Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Solutions
  • Plant Control
  • District Heating Systems
  • District heating systems: Expanded configurable application (MCR200)
  • District heating systems: Freely programmable mid size application (Excel 50)
  • District heating systems: Freely programmable large size application (Excel 800)
  • District heating systems: Freely programmable IP networked, large size application (Excel Web)

District heating systems: Freely programmable mid size application (Excel 50)

xl50ge51
This solution example provides control of
• primary heat exchanger with return water valve and return water temperature limitation
• primary supply and return water temperature sensors
• outside air temperature compensated control or room control
• mixed heating circuit with mixing valve and actuator, pump, pump alarm, supply and return water temperature sensor
• secondary heat exchanger for domestic hot water, including mixing valve and actuator, pump, supply and return water temperature sensor
• domestic hot water loading pump control with selectable priority switching and pump alarm
• two domestic hot water sensors
• domestic hot water circulation pump control with pump alarm
• energy management functionalities like Optimum start/stop, maximum load demand management and many others
In addition integration with Honeywell and 3rd party LonWorks(R) systems is possible
Excel 50 supports 46 NVs and is LONMARK compliant
Hardware inputs
• 8 universal inputs (NTC20k sensors, 0..10V=, 0..20mA)
• 4 digital inputs for potential free contacts or 24V=
Hardware outputs
• 4 analog outputs 0..10V=
• 6 digital outputs (Triacs)
• Additional physical outputs can be controlled via LonWorks
Application diagram and Product list
applimage-10age51
Product descriptionType
Excel 50 ControllerXL50A-MMI
(1) Outside Air temperature sensorAF20
(3) ValveV5825B1035
(4) ActuatorML7435E1004
(5) Return water temperature sensorVF20A
(6) Supply water temperature sensorVF20A
(7) ValveV5013R1057
(8) ActuatorML7420A6009
(9) Domestic hot water sensorVF20L
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012