Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Solutions
  • Plant Control
  • Air Handling Units
  • Air handling units: Configurable application (MCR200)
  • Air handling units: Freely programmable mid size application (Excel 50)
  • Air handling units: Freely programmable large size application (Excel 800)
  • Air handling units: Freely programmable IP networked, large size application (Excel Web)

Air handling units: Freely programmable mid size application (Excel 50)

xl50ge51
This example solution provides control of
• 2-stage supply and return fan with differential pressure supervision
• mixing air dampers
• air filter with differential pressure supervision
• hydronic heating coil with return water valve and bypass, pump and pump alarm
• hydronic cooling coil with return water mixing valve, pump and pump alarm
• frost protection thermostat
• temperature sensors for outside air, supply air and return air
• digital wall module (room temperature setpoint adjustment, room temperature display, occupancy overwrite)
• energy management functionalities like Optimum start/stop, night purge, maximum load demand management and many others
In addition integration with Honeywell and 3rd party LonWorks(R) systems is possible
Excel 50 supports 46 NVs and is LONMARK compliant
Hardware inputs
• 8 universal inputs (NTC20k sensors, 0..10V=, 0..20mA)
• 4 digital inputs for potential free contacts or 24V=
Hardware outputs
• 4 analog outputs 0..10V=
• 6 digital outputs (Triacs)
• Additional physical outputs can be controlled via LonWorks
Application diagram and Product list
applimage-2age51
Product descriptionType
Excel 50 ControllerXL50A-MMI
(1) Outside Air temperature sensorLF20
(2) Linear damper actuatorN20010
(3) Differential pressure switchDPS200
(4) ValveV5011R1083
(5) ActuatorML7420A6009
(6) Return water temperature sensorVF20A
(7) Frost protection thermostatFT6960-18
(8) ValveV5011R1083
(9) ActuatorML7420A6009
(10) Supply air temperature sensorLF20
(11) Return air temperature sensorLF20
(12) Digital wall moduleT7560A1000
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012