Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Solutions
  • Plant Control
  • Heating Systems
  • Heating systems: Expanded configurable application (MCR200)
  • Heating systems: Freely programmable mid size application (Excel 50)
  • Heating systems: Freely programmable large size application (Excel 800)
  • Heating systems: Freely programmable IP networked, large size application (Excel Web)

Heating systems: Freely programmable large size application (Excel 800)

xcl8010age51
This solution example provides control of a multi boiler sequence, including
• 2-stage burner control with alarm input
• boiler return water control (incl. return water temperature minimum limitation)
• sensors for boiler temperature and boiler return water temperature
• boiler safety thermostat
• boiler pump control and alarm
• sensor for common supply water temperature
• boiler strategy incl. boiler sequence cycling
• general emergency-off input
In addition integration with Honeywell and 3rd party LonWorks(R) systems is possible. Excel 800 supports 512 NV's and is LONMARK compliant.
Physical I/O's can be Honeywell Excel 800 Panel I/O's, Excel 800 LON I/O's, Smart I/O's or 3rd party LonWorks(R) devices.
Depending on the need for LonWorks interoperability with 3rd party devices, Excel 800 can typically control 170 physical I/O's or more.
Honeywell Excel 800 Panel I/O's offer the unique benefit of
• Plug and Play: electronic module can be exchanged without the need to switch off power supply, automatic software update, configuration and start-up
• Fast and easy wiring due to connector bridges, push-in wiring terminals, cross connectors and auxiliary terminals
Honeywell Smart I/O's offer the unique benefit of
• 230 Vac or 24Vac versions
• various point mixes
• fixed or removable terminals
Application diagram and Product list
applimage-7age51
Product descriptionType
Excel 800 ControllerXCL8010A
(1) Safety thermostatSTB1
(2) ValveV5011R1083
(3) ActuatorML7420A6009
(4) Boiler temperature sensorKTF20
(5) Supply water temperature sensorVF20T
(6) Return water temperature sensorVF20T
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012