Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Solutions
  • Plant Control
  • District Heating Systems
  • District heating systems: Expanded configurable application (MCR200)
  • District heating systems: Freely programmable mid size application (Excel 50)
  • District heating systems: Freely programmable large size application (Excel 800)
  • District heating systems: Freely programmable IP networked, large size application (Excel Web)

District heating systems: Freely programmable large size application (Excel 800)

xcl8010age51
This example solution example provides control of
• primary heat exchanger with return water valve and return water temperature limitation
• primary supply and return water temperature sensors
• safety thermostat for secondary loop
• outside air temperature compensated control or room control
• mixed heating circuit with mixing valve and actuator, pump, pump alarm, supply and return water temperature sensor and safety thermostat
• secondary heat exchanger for domestic hot water, including mixing valve and actuator, pump, pump alarm, supply and return water temperature sensor
• solar energy domestic hot water control with loading pump and sensor
• domestic hot water loading pump control with selectable priority switching and pump alarm
• two domestic hot water sensors
• domestic hot water circulation pump
• energy management functionalities like Optimum start/stop, maximum load demand management and many others
In addition integration with Honeywell and 3rd party LonWorks(R) systems is possible. Excel 800 supports 512 NV's and is LONMARK compliant.
Physical I/O's can be Honeywell Excel 800 Panel I/O's, Excel 800 LON I/O's, Smart I/O's or 3rd party LonWorks(R) devices.
Depending on the need for LonWorks interoperability with 3rd party devices, Excel 800 can typically control 170 physical I/O's or more.
Honeywell Excel 800 Panel I/O's offer the unique benefit of
• Plug and Play: electronic module can be exchanged without the need to switch off power supply, automatic software update, configuration and start-up
• Fast and easy wiring due to connector bridges, push-in wiring terminals, cross connectors and auxiliary terminals
Honeywell Smart I/O's offer the unique benefit of
• 230 Vac or 24Vac versions
• various point mixes
• fixed or removable terminals
Application diagram and Product list
applimage-11age51
Product descriptionType
Excel 800 ControllerXCL8010A
(1) ValveV5825B1035
(2) ActuatorML7435E1004
(4) Return water temperature sensorT7425A1005
(5) Supply water temperature sensorT7425A1005
(6) Supply water temperature safety thermostatSTW1
(7) Supply water temperature limiterSTB1
(8) Mixing valveV5013R1057
(9) ActuatorML7420A6009
(10) Domestic hot water temperature sensorVF20T
(11) Solar sensorSAF25
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012