District heating, direct heating circuit, DHW with heat exchanger, solar circuit
| • |
Demand based control of remote energy transfer stations after target value request of downstream control circuits |
| • |
Outdoor temperature-compensated flow temperature control for radiators, convectors and low temperature heating circuits |
| • |
Hot water preparation with solar support according to the tank layer filling principle with external heat exchangers |
| • |
Differential temperature control for control of a solar system |
|
| Unmixed heating |
1 circuit |
| Domestic Hot Water |
3 pumps, 2 sensors |
| Circ. pump |
1 |
| Solar |
for DHW |
| District heating |
1 valve |
 |
| Functions |
| • |
The basic functions are contained in an indestructible program. |
| • |
All the parameters are predefined with sensible basic settings and allow individual adjustments as necessary. PCs are not required for this. |
| • |
All the relay outputs can be tested manually. |
|
| Remote energy control |
| • |
Functions according to AGFW guidelines |
| • |
Demand control of setpoint request from downstream control circuits |
| • |
Sliding or fixed maximum limitation of the remote energy return temperature |
| • |
Minimum valve stroke for exact recording of heat volume in low-load operation |
| • |
Interval rinse for temperature recording in the primary return with closed remote energy valve |
|
| Heating circuit |
| • |
Time switch for daily, weekly and holiday programs for each heating circuit |
| • |
Minimum/maximum limit of flow temperature |
| • |
Frost protection function |
| • |
Optimisation of switch-on times |
| • |
Pump switching on demand |
| • |
Forced pump running |
|
| Solar control, hot water |
| • |
The temperatures of the collector (KVLF) and the hot water tank (KSPF) are compared. The control unit switches the solar pump on when the collector sensor detects a higher temperature than the tank sensor |
| • |
A duo-sensor can also be used in the KSPF position, and can deliver the actual VE2 value for hot water preparation via remote energy |
|
| Hot water control |
| • |
Timer switch with daily and weekly program for tank filling and circulation pump |
| • |
Anti-legionella automatic system |
| • |
Constant hot water preparation according to the tank layer filling principle |
| • |
Hot water priority circuit, -Conditional priority, -Outside temperature-compensated parallel operation, -Priority operation with intermediate heating |
| • |
Support through solar circuit |
|
| Combination |
| • |
Combination option of up to five freely-selectable SMILE controllers |
|
| Communication |
| • |
Communication takes place over the system bus without additional interfaces |
| • |
Distance (max. 100 m) |
| • |
Remote operation with the wall modules SDW.. also takes place using the system bus |
|
| Fault message |
| • |
If the required temperatures cannot be achieved within a reasonable time, or sensors interrupt or short-out, then the controller will generate a fault message. |
|
| Type |
_Hy0514p  |
| Description | Additional Product Type |
| With connection base for wall installation | SDC9-21WM | | With connectable terminal strips for control panel installation | SDC9-21PM |
| Description | Additional Product Type |
| Outside air temperature sensor | AF20 | | Contact temperature sensor WF, VE1, VF1, VFB (4) | VF20A | | Hot water temperature sensor (without well) SF, VE2, KSPF (3) | KTF20 |
| Description | Additional Product Type |
| Remote control with temperature selector/sensor and mode switch | SDW10WE |
| Description | Additional Product Type |
| Immersion temperature sensor (instead of VF20A) | VF20T | | Hot water sensor with NIRO immersion well (instead of KTF20) | VF20LN | | Easy-to-use remote operation with display and complete programming unit along with temperature sensor/selector (instead of SDW10) | SDW30 | | Base for Smile Controller, for control panel installation as touch protection | SCS-12 | | Connecting base for wall installation of SMILE panel models | SWS-12 | | Reducing attachment frame for control panel installation, assuming available control panel cut-out on controllers
ZG52 /53 /55 / 82 /85 or
ZG215 /215V /252 /254 | SRR |
| Description | Additional Product Type |
| Safety limiting thermostat STW | STW+TR |
|