District heating, mixed circuit, DHW with heat exchanger
| • |
Demand based control of remote energy transfer stations after target value request of downstream control circuits |
| • |
Outdoor temperature-compensated flow temperature control for radiators and convectors and low temperature heating circuits |
| • |
Constant hot water preparation according to the tank layer filling principle |
|
| Mixed heating |
1 circuit |
| Domestic Hot Water |
precontrol, 2 pumps, 2 sensors |
| Circ. pump |
1 |
| District heating |
1 valve |
 |
| Functions |
| • |
The basic functions are contained in an indestructible program. |
| • |
All the parameters are predefined with sensible basic settings and allow individual adjustments as necessary. PCs are not required for this. |
| • |
All the relay outputs can be tested manually. |
|
| Remote energy control |
| • |
Functions according to AGFW guidelines |
| • |
Demand control of setpoint request from downstream control circuits |
| • |
Sliding or fixed maximum limitation of the remote energy return temperature |
| • |
Minimum valve stroke for exact recording of heat volume in low-load operation |
| • |
Interval rinse for temperature recording in the primary return with closed remote energy valve |
| • |
Fixed maximum limitation of the remote energy return temperature during hot water filling |
|
| Mixed circuit |
| • |
Time switch for daily, weekly and holiday programs for each heating circuit |
| • |
Minimum/maximum limit of flow temperature |
| • |
Frost protection function |
| • |
Optimisation of switch-on times |
| • |
Pump switching on demand |
| • |
Forced pump running |
|
| Hot water control |
| • |
Time switch with daily and weekly program for hot water filling and circulation pump |
| • |
Anti-legionella automatic system |
| • |
Constant hot water preparation according to the tank layer filling principle |
| • |
Hot water priority circuit, -Conditional priority, -Weather-compensated parallel operation |
| • |
Priority operation with intermediate heating |
|
| Combination |
| • |
Combination option of up to five freely-selectable SMILE controllers |
|
| Communication |
| • |
Communication takes place over the system bus without additional interfaces |
| • |
Distance (max. 100 m) |
| • |
Remote operation with the wall modules SDW.. also takes place using the system bus |
|
| Fault message |
| • |
If the required temperatures cannot be achieved within a reasonable time, or sensors interrupt or short-out, then the controller will generate a fault message. |
|
| Type |
_Hy0509  |
| Description | Additional Product Type |
| With connection base for wall installation | SDC12-31WM | | With connectable terminal strips for control panel installation | SDC12-31PM |
| Description | Additional Product Type |
| Outside air temperature sensor | AF20 | | Contact temperature sensor WF, VF, VFB (5) | VF20A | | Hot water temperature sensor (without well) SF, VE (2) | KTF20 |
| Description | Additional Product Type |
| Remote control with temperature selector/sensor and mode switch | SDW10WE |
| Description | Additional Product Type |
| Immersion temperature sensor (instead of VF20A) | VF20T | | Hot water sensor with NIRO immersion well (instead of KTF20) | VF20LN | | Easy-to-use remote operation with display and complete programming unit along with temperature sensor/selector (instead of SDW10) | SDW30 | | Base for Smile Controller, for control panel installation as touch protection | SCS-12 | | Connecting base for wall installation of SMILE panel models | SWS-12 | | Reducing attachment frame for control panel installation, assuming available control panel cut-out on controllers
ZG52 /53 /55 / 82 /85 or
ZG215 /215V /252 /254 | SRR |
| Description | Additional Product Type |
| Safety limiting thermostat STW | STW+TR |
|