Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Old products
  • Phase over lists
  • OLD TYPES Phase over list, Controllers
  • OLD TYPES Phase over list, Controller Modules
  • OLD TYPES Phase over list, Sensors
  • OLD TYPES Phase over list, Pressure Sensors
  • OLD TYPES Phase over list, Small Actuators
  • OLD TYPES Phase over list, Small Linear Valves
  • OLD TYPES Phase over list, Large Actuators
  • OLD TYPES Phase over list, Large Linear Valves
  • OLD TYPES Phase over list, Rotary Valves
  • OLD TYPES Phase over list, Damper Actuators
  • OLD TYPES Phase over list, Pneumatics
  • OLD TYPES Phase over list, Pneumatic Valves/Actuators

OLD TYPES Phase over list, Controllers

dhc23ge51
The OLD TYPE products are not deliverable anymore. They can be replaced with the products shown in the last column. Take care about small differences! It is the responsibility of the user to ensure that the right product is chosen.
Old catalogs data: http://products.ecc.emea.honeywell.com/europe/historic_products
OLD TYPES A..ZProduct descriptionType
DHC23-1District Heating ControllerSDC7-21PM
DHC23-2District Heating ControllerSDC9-21PM
DHC43-1PCSMILE ControllerSDC7-21PM
DHC43-1WCSMILE ControllerSDC7-21WM
DHC43-1WCSMILE Controller IT/SP/SW/NO (new Type needs SWS-12)SDC7-21PMN
DHC43-2PCSMILE ControllerSDC9-21PM
DHC43-2WCSMILE ControllerSDC9-21WM
DHC43-3PCSMILE ControllerSDC12-31PM
DHC43-3WCSMILE ControllerSDC12-31WM
DHC43-3WCSMILE Controller IT/SP/SW/NO (new Type needs SWS-12)SDC12-31PMN
DHC53DDC controller 8AI, 4AO, 4DI, 6DOXL50A
DHC53-MMIDDC controller 8AI, 4AO, 4DI, 6DOXL50A-MMI
DHC53-W582Bulk Package with 50 DHC53-W (50x new Type +XS50+XL50ACC2)XL50A
EV302Electronic radiator controllerHR40
MCR35District Heating ControllerSDC9-21PM
MCR40Controller boiler/heatingSDC9-21PM
MCR200-12-FMCR200 fixed application controllerSDC9-21PM
MCR200-13-FMCR200 fixed application controllerSDC9-21PM
MCR200-22-FMCR200 fixed application controllerSDC12-31PM
MCR200-32FMCR200 fixed application controllerSDC12-31PM
MCR200-32IMCR200 fixed application controllerXL50A
MCR200-41-FMCR200 fixed application controllerSDC12-31PM
MCR200-41IMCR200 fixed application controllerXL50A
MCR200-43FMCR200 fixed application controller (new Type +SDC3-40)SDC12-31PM
MCR200-43IMCR200 fixed application controllerXL50A
MCR200-45-FMCR200 fixed application controller (new Type 2x)SDC12-31PM
MCR200-45IMCR200 fixed application controllerXL50A
MCR200-71FMCR200 fixed application controller (new Type 2x)SDC9-21PM
MCR200-71IMCR200 fixed application controllerXL50A
MCR200-73FMCR200 fixed application controller (new Type 2x)SDC9-21PM
MCR200-74FMCR200 fixed application controller (new Type 2x)SDC9-21PM
Q7014C1011Firedamper controller for airport MunichQ7014C1003
R7420A1004Micronik 100R7426C2002
R7420A1012Micronik 100R7426C2002
R7420B1002Micronik 100R7426C2002
R7420B1010Micronik 100R7426C2002
R7420B1036Micronik 100R7426C2002
R7420C1000Micronik 100R7426C2002
R7420C1026Micronik 100R7426C2002
R7420D1008Micronik 100R7426C2002
R7420D1016Micronik 100R7426C2002
R7420D1024Micronik 100R7426C2002
R7420E1005Micronik 100R7426C2002
R7420F1003Micronik 100R7426D2000
R7420F1037Micronik 100R7426D2000
R7420F1045Micronik 100R7426D2000
R7420G..Micronik 100R7426B2004
R7420J..Micronik 100R7426C2002
R7426A1008Temperature controller, 1 control outputR7426A2006
R7426A1016Temperature controller with clock, 1 control outputR7426A2014
R7426B1006Temperature controller, 3 control outputsR7426B2004
R7426B1014Temperature controller with clock, 3 control outputsR7426B2012
R7426C1004Temperature controller with clock, 3 control outputsR7426C2002
R7426C1012Temperature controller with clock, 3 control outputsR7426C2010
R7426D1002Universal input controller, 1 control outputR7426D2000
SDC3-10ESMILE controllerSDC3-10N
SDC3-10PCSMILE controllerSDC3-10PM
SDC3-10PCSMILE controller IT/SP/SW/NOSDC3-10PMN
SDC3-10WCSMILE controllerSDC3-10WM
SDC3-10WCSMILE controller IT/SP/SW/NO (new Type needs SWS-12)SDC3-10PMN
SDC3-10WDSMILE controllerSDC3-10WM
SDC3-40ESMILE controllerSDC3-40N
SDC3-40FSMILE controllerSDC3-40PM
SDC3-40FSMILE controller IT/SP/SW/NOSDC3-40PMN
SDC3-40PCSMILE controllerSDC3-40PM
SDC3-40PCSMILE controller IT/SP/SW/NOSDC3-40PMN
SDC3-40WCSMILE controllerSDC3-40WM
SDC3-40WCSMILE controller IT/SP/SW/NO (new Type needs SWS-12)SDC3-40PMN
SDC3-40WDSMILE controllerSDC3-40WM
SDC6-20PCSMILE controllerSDC7-21PM
SDC6-20PCSMILE controller IT/SP/SW/NOSDC7-21PMN
SDC6-20WCSMILE controllerSDC7-21WM
SDC6-20WCSMILE controller IT/SP/SW/NO (new Type needs SWS-12)SDC7-21PMN
SDC6-20WDSMILE controllerSDC7-21WM
SDC7-21ESMILE controllerSDC7-21N
SDC7-21FSMILE controllerSDC7-21PM
SDC7-21FSMILE controller IT/SP/SW/NOSDC7-21PMN
SDC7-21PCSMILE controllerSDC7-21PM
SDC7-21PCSMILE controller IT/SP/SW/NOSDC7-21PMN
SDC7-21TSMILE controllerSDC7-21N
SDC7-21WCSMILE controllerSDC7-21WM
SDC7-21WCSMILE controller IT/SP/SW/NO (new Type needs SWS-12)SDC7-21PMN
SDC8-21PCSMILE controllerSDC9-21PM
SDC8-21WCSMILE controllerSDC9-21WM
SDC9-21PCSMILE controllerSDC9-21PM
SDC9-21TSMILE controllerSDC9-21N
SDC9-21WCSMILE controllerSDC9-21WM
SDC12-31ESMILE controllerSDC12-31N
SDC12-31FSMILE controllerSDC12-31PMN
SDC12-31PCSMILE controllerSDC12-31PM
SDC12-31PCSMILE controller IT/SP/SW/NOSDC12-31PMN
SDC12-31TSMILE controllerSDC12-31N
SDC12-31WCSMILE controllerSDC12-31WM
SDC12-31WCSMILE controller IT/SP/SW/NO (new Type needs SWS-12)SDC12-31PMN
SDC12-31WDSMILE controllerSDC12-31WM
T8078B1001Roomtemperature controller 24Vac, modulating, on/offT8078C1009
T8078B1027Roomtemperature controller 24Vac, modulating, on/off (new Type needs T8109C1002)T8078C1009
T8078B1035Roomtemperature controller 24Vac, modulating, on/offT8078C1009
T8078B1050Roomtemperature controller 24Vac, modulating, on/off (new Type needs T8109C1002)T8078C1009
T8392A1002Roomtemperature controller 24Vac, modulating, on/offT8078C1009
W7704A1004XL12 controllerW7704D1016
W7704B1002XL12 controllerW7704D1016
W7704C1000XL12 controllerW7704D1008
W7704F1003XL12 controllerW7704D1016
W7751D2008 XL10 VAV Controller; internal connectionsW7751D2016/U
W7751F2003 XL10 VAV Controller; external connectionsW7751F2011/U
W7751H2009XL10 Smart VAVW7751H3007
W7752E2004FCU2 230V without reheat relayW7752D2007
W7752E200XOEM specialW7752D2007
W7762A1037XL10 HYD W7763D1030
W7762A1045XL10 HYD W7763D1030
W7762A1052XL10 HYD W7763D1030
W7762B1001XL10 HYD W7762B1019
XC5010CProgrammable universal HVAC controllerXCL8010A
XC5210CProgrammable universal HVAC controllerXCL8010A
XC6010Programmable universal HVAC controllerXCL8010A
XCL5010Programmable universal HVAC controllerXCL8010A
XL100BEXCEL 5000 controllerXL100C
XL100B-XDEXCEL 5000 controllerXL100C
XL1000A1000Excel WebXL1000C1000
XL1000B100Excel WebXL1000C100
XL1000B1000Excel WebXL1000C1000
XL1000A500Excel WebXL1000C500
XL1000B500Excel WebXL1000C500
XL1000B50Excel WebXL1000C50
ZAC800-651-50XL12 OEM variantW7704D1008
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012