Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Potable Water Products
  • Control Valves, residential/industrial
  • Control Valves, universal
  • Alwa-Kombi-4 (V1800) Circulation throttle valve
  • Alwa-Valve (V4020)
  • Alwa-KFR (V4120) Shutoff valve with integrated backflow preventer
  • Alwa-R (V4220) Backflow preventer
  • Alwa-UP (V4600) Underwall shut-off valve
  • Alwa frost-protected Outside Tap, self-draining tap (V4710)
  • Alwa-Outside Tap, frost-protected, self-draining tap (V4720)
  • Alwa frost-protected Outside Tap (V4770)
  • Connections for Alwa-Valves
  • Alwa Sampling Valve, V4250

Alwa-Valve (V4020)

v4020yyge23
The Alwa-valve is used as shut-off valve in potable water installations. The downstream installation is isolated by shutting off the valve with the handwheel. The valve insert is available as spare part and fits into all valve housings with dimensions according to DVGW. Alwa-valves are available with various pipe connections. Alwa-K valves are equipped with larger external threads specially suitable for pipe connections of various plastic pipes. Valves with draining facility allow draining of the system over the valve.
For potable water systems.
Approvals Alwa-valves are DVGW-certified under registration-no. NW-6130AS2115 and low noise according to DIN 4109.
Materials All parts with contact to the flow made of corrosion resistant red bronze
Body pattern Y-pattern
Integrated non-return device no
Max. media temperature 130 oC
Static pressure PN16
Additional description Suitable connections see 'Connections for Alwa-Valves'.
applcertmarkdindvgwge23
Alwa-Valve with internal threads
DN sizePort diameterConnection sizePort connection typeKvs valueType
mminchmm   
15R1/2—internal threads6,3V4020YY015  PDF
20R3/4—internal threads14,4V4020YY020  PDF
25R1—internal threads23V4020YY025  PDF
32R1 1/4—internal threads43,4V4020YY032  PDF
40R1 1/2—internal threads54,4V4020YY040  PDF
50R2—internal threads81V4020YY050  PDF
Alwa-Valve with internal threads, closed valve body
v4000yyge23
DN sizePort diameterConnection sizePort connection typeKvs valueType
mminchmm   
20R3/4—internal threads14,4V4000Y0020  PDF
25R1—internal threads23V4000Y0025  PDF
32R1 1/4—internal threads43,4V4000Y0032  PDF
Alwa-Valve with external threads
v4020xxge23
DN sizePort diameterConnection sizePort connection typeKvs valueType
mminchmm   
15G3/4—external threads6,3V4020XX015  PDF
20G1—external threads13,4V4020XX020  PDF
25G1 1/4—external threads21,6V4020XX025  PDF
32G1 1/2—external threads37V4020XX032  PDF
40G1 3/4—external threads51,6V4020XX040  PDF
50G2 3/8—external threads81V4020XX050  PDF
65G3—external threads132V4020XX065  PDF
80G3 1/2—external threads193V4020XX080  PDF
Alwa-Valve with internal thread on inlet and external thread on outlet
v4020yxge23
DN sizePort diameterConnection sizePort connection typeKvs valueType
mminchmm   
15R1/2+G3/4—internal and external threads6,3V4020YX015  PDF
20R3/4+G1—internal and external threads14,4V4020YX020  PDF
25R1+G1 1/4—internal and external threads23V4020YX025  PDF
32R1 1/4+G1 1/2—internal and external threads40V4020YX032  PDF
40R1 1/2+G1 3/4—internal and external threads51,9V4020YX040  PDF
50R2+G2 3/8—internal and external threads85,4V4020YX050  PDF
Alwa-Valve with soldering connection on inlet and external thread with nut and soldering tailpiece on outlet
DN sizePort diameterConnection sizePort connection typeKvs valueType
mminchmm   
15G3/415—6,3V4020SS015  PDF
20G118—13,4V4020SS018  PDF
20G122—13,4V4020SS020  PDF
25G1 1/428—21,6V4020SS025  PDF
32G1 1/235—37V4020SS032  PDF
40G1 3/442—51,6V4020SS040  PDF
50G2 3/854—81V4020SS050  PDF
Alwa-Draining Valve with chain and cap
DN sizePort diameterConnection sizePort connection typeKvs valueType
mminchmm   
15R1/2—internal and external threads6,3V4019YX015  PDF
20R3/4—internal and external threads14,4V4019YX020  PDF
Alwa-K with external threads for plastic pipe
DN sizePort diameterConnection sizePort connection typeKvs valueType
mminchmm   
15G1—external threads6,3V4020KK015  PDF
20G1 1/4—external threads13,4V4020KK020  PDF
25G1 1/2—external threads21,6V4020KK025  PDF
32G2—external threads37V4020KK032  PDF
40G2 1/4—external threads51,6V4020KK040  PDF
50G2 3/4—external threads81V4020KK050  PDF
Alwa-F with flanges, DN15 to DN80 with blind plug, DN100 to DN150 closed valve body
v4020ffge23
DN sizePort diameterConnection sizePort connection typeKvs valueType
mminchmm   
15——flanges6,3V4020FF015  PDF
20——flanges14,4V4020FF020  PDF
25——flanges23V4020FF025  PDF
32——flanges40V4020FF032  PDF
40——flanges51,5V4020FF040  PDF
50——flanges85,4V4020FF050  PDF
65——flanges132V4020FF065  PDF
80——flanges193V4020FF080  PDF
100——flanges251V4020FF100  PDF
125——flanges320V4020FF125  PDF
150——flanges460V4020FF150  PDF
Service parts
DescriptionAdditional Product Type
Valve insert for all valve housings to DVGW, for DN15VS1400A015  PDF
Valve insert for all valve housings to DVGW, for DN20VS1400A020  PDF
Valve insert for all valve housings to DVGW, for DN25VS1400A025  PDF
Valve insert for all valve housings to DVGW, for DN32VS1400A032  PDF
Valve insert for all valve housings to DVGW, for DN40VS1400A040  PDF
Valve insert for all valve housings to DVGW, for DN50VS1400A050  PDF
Valve insert for all valve housings to DVGW, for DN65VS1400A065  PDF
Valve insert for all valve housings to DVGW, for DN80VS1400A080  PDF
Handwheel, green, for DN15 to DN20VS2400A050  PDF
Handwheel, green, for DN25 to DN50VS2400A080  PDF
Accessories
DescriptionAdditional Product Type
Draining valve, for DN15, DN20 and DN25VA3401A008  PDF
Draining valve, for DN32, DN40, DN50, DN65 and DN80VA3401A010  PDF
Insulation shells, for valves DN10 and DN15VA2510C015  PDF
Insulation shells, for valves DN20VA2510C020  PDF
Insulation shells, for valves DN25VA2510C025  PDF
Insulation shells, for valves DN32VA2510C032  PDF
Insulation shells, for valves DN40VA2510C040  PDF
Insulation shells, for valves DN50VA2510C050  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012