Alwa-R (V4220) Backflow preventer
 |
| The Alwa-R is used as backflow preventer in potable water installations. The backflow preventer with an opening pressure of <=10 mbar stops water from flowing back through the valve. The valve insert is available as spare part and fits into all valve housings with dimensions according to DVGW. Alwa-R valves are available with various pipe connections. Alwa-K-R valves are equipped with larger external threads specially suitable for pipe connections of various plastic pipes. Valves with draining facility allow draining of the system over the valve. |
| For potable water systems. |
|
| Approvals |
Alwa-R are DVGW-certified under registration-no. NW-6130AS2113 and low noise according to DIN 4109. |
| Materials |
All parts with contact to the flow made of corrosion resistant red bronze, stainless steel or plastic |
| Body pattern |
Y-pattern |
| Integrated non-return device |
yes |
| Max. media temperature |
90 oC |
| Static pressure |
PN16 |
| Additional description |
Suitable connections see 'Connections for Alwa-Valves'. |
| DN size | Port diameter | Port connection type | Kvs value | Type |
| mm | inch | | | |
| 15 | R1/2 | internal threads | 5,1 | V4220YY015  | | 20 | R3/4 | internal threads | 10,6 | V4220YY020  | | 25 | R1 | internal threads | 17,1 | V4220YY025  | | 32 | R1 1/4 | internal threads | 29 | V4220YY032  | | 40 | R1 1/2 | internal threads | 35,1 | V4220YY040  | | 50 | R2 | internal threads | 64,5 | V4220YY050  |
| DN size | Port diameter | Port connection type | Kvs value | Type |
| mm | inch | | | |
| 15 | G3/4 | external threads | 5,1 | V4220XX015  | | 20 | G1 | external threads | 10,6 | V4220XX020  | | 25 | G1 1/4 | external threads | 17,1 | V4220XX025  | | 32 | G1 1/2 | external threads | 29 | V4220XX032  | | 40 | G1 3/4 | external threads | 35,1 | V4220XX040  | | 50 | G2 3/8 | external threads | 64,5 | V4220XX050  |
| DN size | Port diameter | Port connection type | Kvs value | Type |
| mm | inch | | | |
| 15 | R1/2+G3/4 | internal and external threads | 5,1 | V4220XY015  | | 20 | R3/4+G1 | internal and external threads | 10,6 | V4220XY020  | | 25 | R1+G1 1/4 | internal and external threads | 17,1 | V4220XY025  | | 32 | R1 1/4+G1 1/2 | internal and external threads | 29 | V4220XY032  | | 40 | R1 1/2+G1 3/4 | internal and external threads | 35,1 | V4220XY040  | | 50 | R2+G2 3/8 | internal and external threads | 64,5 | V4220XY050  |
| DN size | Port diameter | Port connection type | Kvs value | Type |
| mm | inch | | | |
| 15 | G1 | external threads | 5,1 | V4220KK015  | | 20 | G1 1/4 | external threads | 10,6 | V4220KK020  | | 25 | G1 1/2 | external threads | 17,1 | V4220KK025  | | 32 | G2 | external threads | 29 | V4220KK032  | | 40 | G2 1/4 | external threads | 35,1 | V4220KK040  | | 50 | G2 3/4 | external threads | 64,5 | V4220KK050  |
| DN size | Port diameter | Port connection type | Kvs value | Type |
| mm | inch | | | |
| 15 | — | flanges | 5,1 | V4220FF015  | | 20 | — | flanges | 10,6 | V4220FF020  | | 25 | — | flanges | 17,1 | V4220FF025  | | 32 | — | flanges | 29 | V4220FF032  | | 40 | — | flanges | 35,1 | V4220FF040  | | 50 | — | flanges | 64,5 | V4220FF050  |
| Description | Additional Product Type |
| Replacement valve insert for all valve housings to DVGW, for DN15 | VS1402B015  | | Replacement valve insert for all valve housings to DVGW, for DN20 | VS1402B020  | | Replacement valve insert for all valve housings to DVGW, for DN25 | VS1402B025  | | Replacement valve insert for all valve housings to DVGW, for DN32 | VS1402B032  | | Replacement valve insert for all valve housings to DVGW, for DN40 | VS1402B040  | | Replacement valve insert for all valve housings to DVGW, for DN50 | VS1402B050  |
| Description | Additional Product Type |
| Draining valve, for DN15, DN20 and DN25 | VA3401A008  | | Draining valve, for DN32, DN40, DN50, DN65 and DN80 | VA3401A010  | | Insulation shells, for valves DN10 and DN15 | VA2510C015  | | Insulation shells, for valves DN20 | VA2510C020  | | Insulation shells, for valves DN25 | VA2510C025  | | Insulation shells, for valves DN32 | VA2510C032  | | Insulation shells, for valves DN40 | VA2510C040  | | Insulation shells, for valves DN50 | VA2510C050  | | Sampling valve with connection size G1/4 for building valves up to DN25 | VA4250A008  | | Sampling valve with connection size G3/8 for building valves from DN32 to DN80 | VA4250A010  |
|