The frost-protected Alwa-Outside Tap is used as external shutoff valve for potable water installations, for example as outside tap. The tap is on the outside and the valve is on the frostprotected inside of the wall. The outside tap is equipped with a vacuum breaker.
Water and rain water
Approvals
•
Proven to VP 648
•
Integrated check valve and vacuum breaker according to
DIN 1988 part 4 and DIN EN 1717
Materials
Valve housing made of red bronze
Valve cartridge made of high-quality plastic
Outside handwheel made of brass, chrome-plated
Handwheel made of ABS plastic, chrome-plated
Wall transition made of copper pipe, tin-plated on inside, with insulation
Max. media temperature
90 oC
Static pressure
PN16
DN size
15 mm
Port diameter
G3/4 inch
Port connection type
external threads
Kvs value
2,1
Additional description
Suitable connections see 'Connections for Alwa-Valves'.
Alwa frost-protected outside tap 130 - 500 mm
Type
V4770X0015
Alwa frost-protected outside tap 130 - 800 mm
Type
V4780X0015
Service parts
Description
Additional Product Type
End caps with socket wrench, chromeplated, for public area
VA2412A015
Lockable knob
VA2412B015
Replacement cartridge complete for Alwa frost-proof outside fitting 130 - 500 mm
VS1410A001
Replacement cartridge complete for Alwa frost-proof outside fitting 130 - 800 mm
VS1410D001
Operating unit for Alwa frost-proof outside fitting