Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Potable Water Products
  • Control Valves, residential/industrial
  • Control Valves, universal
  • Alwa-Kombi-4 (V1800) Circulation throttle valve
  • Alwa-Valve (V4020)
  • Alwa-KFR (V4120) Shutoff valve with integrated backflow preventer
  • Alwa-R (V4220) Backflow preventer
  • Alwa-UP (V4600) Underwall shut-off valve
  • Alwa frost-protected Outside Tap, self-draining tap (V4710)
  • Alwa-Outside Tap, frost-protected, self-draining tap (V4720)
  • Alwa frost-protected Outside Tap (V4770)
  • Connections for Alwa-Valves
  • Alwa Sampling Valve, V4250

Alwa-KFR (V4120) Shutoff valve with integrated backflow preventer

v4120yyge23
The Alwa-KFR is used as shut-off valve with backflow preventer in potable water installations. The downstream installation is isolated by shutting off the valve with the handwheel. The integral backflow preventer with an opening pressure of <=10 mbar stops water from flowing back through the valve. The valve insert with integrated backflow preventer is available as spare part and fits into all valve housings with dimensions according to DVGW so that normal shut-off valves can be upgrated to shut-off valves with backflow preventer. Alwa-KFR valves are available with various pipe connections. Alwa-K-KFR valves are equipped with larger external threads specially suitable for pipe connections of various plastic pipes. Valves with draining facility allow draining of the system over the valve.
For potable water systems.
Approvals Alwa-KFR are DVGW-certified under registration-no. NW-6130AS2114 and low noise according to DIN 4109.
Materials All parts with contact to the flow made of corrosion resistant red bronze, stainless steel or plastic
Body pattern Y-pattern
Integrated non-return device yes
Max. media temperature 90 oC
Static pressure PN16
Additional description Suitable connections see 'Connections for Alwa-valves'.
applcertmarkdindvgwge23
Alwa-KFR with internal threads
DN sizePort diameterPort connection typeKvs valueType
mminch   
15R1/2internal threads5,1V4120YY015  PDF
20R3/4internal threads10,6V4120YY020  PDF
25R1internal threads17,1V4120YY025  PDF
32R1 1/4internal threads29V4120YY032  PDF
40R1 1/2internal threads35,1V4120YY040  PDF
50R2internal threads64,5V4120YY050  PDF
Alwa-KFR with external threads
v4120xxge23
DN sizePort diameterPort connection typeKvs valueType
mminch   
15G3/4external threads5,1V4120XX015  PDF
20G1external threads10,6V4120XX020  PDF
25G1 1/4external threads17,1V4120XX025  PDF
32G1 1/2external threads29V4120XX032  PDF
40G1 3/4external threads35,1V4120XX040  PDF
50G2 3/8external threads64,5V4120XX050  PDF
65G3external threads88,5V4120XX065  PDF
80G3 1/2external threads129V4120XX080  PDF
Alwa-KFR with internal thread on inlet and external thread on outlet
v4120yxge23
DN sizePort diameterPort connection typeKvs valueType
mminch   
15R1/2+G3/4internal and external threads5,1V4120YX015  PDF
20R3/4+G1internal and external threads10,6V4120YX020  PDF
25R1+G1 1/4internal and external threads17,1V4120YX025  PDF
32R1 1/4+G1 1/2internal and external threads29V4120YX032  PDF
40R1 1/2+G1 3/4internal and external threads35,1V4120YX040  PDF
50R2+G2 3/8internal and external threads64,5V4120YX050  PDF
Alwa-KFR draining valve with chain and cap
DN sizePort diameterPort connection typeKvs valueType
mminch   
15R1/2internal threads5,1V4119YX015  PDF
20R3/4internal threads10,6V4119YX020  PDF
Alwa-K-KFR with external threads for plastic pipe
DN sizePort diameterPort connection typeKvs valueType
mminch   
15G1external threads5,1V4120KK015  PDF
20G1 1/4external threads10,6V4120KK020  PDF
25G1 1/2external threads17,1V4120KK025  PDF
32G2external threads29V4120KK032  PDF
40G2 1/4external threads35,1V4120KK040  PDF
50G2 3/4external threads64,5V4120KK050  PDF
Alwa-F-KFR with flanges, DN15 to DN80 with blind plug, DN100 with closed valve body
v4120ffge23
DN sizePort diameterPort connection typeKvs valueType
mminch   
15—flanges5,1V4120FF015  PDF
20—flanges10,6V4120FF020  PDF
25—flanges17,1V4120FF025  PDF
32—flanges29V4120FF032  PDF
40—flanges35,1V4120FF040  PDF
50—flanges64,5V4120FF050  PDF
65—flanges132V4120FF065  PDF
80—flanges193V4120FF080  PDF
100—flanges251V4120FF100  PDF
Service parts
DescriptionAdditional Product Type
Valve insert with integrated backflow preventer for all valve housings to DVGW, for DN15VS1401B015  PDF
Valve insert with integrated backflow preventer for all valve housings to DVGW, for DN20VS1401B020  PDF
Valve insert with integrated backflow preventer for all valve housings to DVGW, for DN25VS1401B025  PDF
Valve insert with integrated backflow preventer for all valve housings to DVGW, for DN32VS1401B032  PDF
Valve insert with integrated backflow preventer for all valve housings to DVGW, for DN40VS1401B040  PDF
Valve insert with integrated backflow preventer for all valve housings to DVGW, for DN50VS1401B050  PDF
Valve insert with integrated backflow preventer for all valve housings to DVGW, for DN65 (opening pressure 150 mbar)VS1401A065  PDF
Valve insert with integrated backflow preventer for all valve housings to DVGW, for DN80 (opening pressure 150 mbar)VS1401A080  PDF
Handwheel, red, for DN15 to DN20VS2400B050  PDF
Handwheel, red, for DN25 to DN50VS2400B080  PDF
Handwheel, red, for DN65 to DN80VS2400B120  PDF
Accessories
DescriptionAdditional Product Type
Draining valve, for DN15, DN20 and DN25VA3401A008  PDF
Draining valve, for DN32, DN40, DN50, DN65 and DN80VA3401A010  PDF
Insulation shells, for valves DN15VA2510C015  PDF
Insulation shells, for valves DN20VA2510C020  PDF
Insulation shells, for valves DN25VA2510C025  PDF
Insulation shells, for valves DN32VA2510C032  PDF
Insulation shells, for valves DN40VA2510C040  PDF
Insulation shells, for valves DN50VA2510C050  PDF
Sampling valve with connection size G1/4 for building valves up to DN25VA4250A008  PDF
Sampling valve with connection size G3/8 for building valves from DN32 to DN80VA4250A010  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012