Connections for Alwa-Valves
| Product accessory | Type |
| DN15, for 15 mm pipe | VA7400A015  | | DN15, for 18 mm pipe | VA7400A016  | | DN20, for 18 mm pipe | VA7400A018  | | DN20, for 22 mm pipe | VA7400A020  | | DN25, for 28 mm pipe | VA7400A025  | | DN32, for 35 mm pipe | VA7400A032  | | DN40, for 42 mm pipe | VA7400A040  | | DN50, for 54 mm pipe | VA7400A050  | | DN65, for 64 mm pipe | VA7400A065  | | DN65, for 70 mm pipe | VA7400A070  | | DN80, for 76 mm pipe | VA7400A076  | | DN80, for 80 mm pipe | VA7400A080  | | DN80, for 89 mm pipe | VA7400A089  |
| Product accessory | Type |
| DN15 | VA7401A015  | | DN20 | VA7401A020  | | DN25 | VA7401A025  | | DN32 | VA7401A032  | | DN40 | VA7401A040  | | DN50 | VA7401A050  | | DN65 | VA7401A065  | | DN80 | VA7401A080  |
| Product accessory | Type |
| DN15 | VA7402A015  | | DN20 | VA7402A020  | | DN25 | VA7402A025  | | DN32 | VA7402A032  | | DN40 | VA7402A040  | | DN50 | VA7402A050  |
| Product accessory | Type |
| DN15, for 15 mm pipe | VA7403A015  | | DN15, for 18 mm pipe | VA7403A018  | | DN20, for 22 mm pipe | VA7403A020  | | DN25, for 28 mm pipe | VA7403A025  | | DN32, for 35 mm pipe | VA7403A032  | | DN40, for 42 mm pipe | VA7403A040  | | DN50, for 54 mm pipe | VA7403A050  | | DN65, for 70 mm pipe | VA7403A065  | | DN80, for 89 mm pipe | VA7403A080  |
| Product accessory | Type |
| DN15, for 15 mm pipe | VA7404A015  | | DN15, for 18 mm pipe | VA7404A018  | | DN20, for 22 mm pipe | VA7404A020  | | DN25, for 28 mm pipe | VA7404A025  | | DN32, for 35 mm pipe | VA7404A032  | | DN40, for 42 mm pipe | VA7404A040  | | DN50, for 54 mm pipe | VA7404A050  |
| Product accessory | Type |
| DN15 | VA7405A015  | | DN20 | VA7405A020  | | DN25 | VA7405A025  | | DN32 | VA7405A032  | | DN40 | VA7405A040  | | DN50 | VA7405A050  |
| Product accessory | Type |
| DN15 | VA7406A015  | | DN20 | VA7406A020  |
|