2080 WL (T7500) Thermostat with remote sensor for water and air
 |
Thermostatic radiator valve head for water and air with remote sensing element. Supplied with memory clip. Concealed limiting and blocking of setpoint range, setting with memory clip. Suitable for
| • |
all Honeywell thermostatic radiator valve bodies, and |
| • |
all Honeywell valve series M, and |
| • |
all thermostatic radiator valve bodies with M30 x 1,5 connection and 11,5 mm closing dimension. |
|
For water-based heating systems and boiler applications
| • |
on the supply of air heaters, |
| • |
as mixer control for underfloor heating, |
| • |
for hot water storage tanks, heat exchangers or swimming pools. |
|
|
| Setpoint blocking |
yes |
| Setpoint limiting |
yes |
| Closing dimension |
11,5 mm |
| Body-head connection |
M30 x 1,5 |
| Temp. element place |
remote |
| Capillary tube length |
2 m |
| Temperature element |
liquid-filled |
| Colour |
white |
| Temp. setpoint range |
20 ... 70 oC |
| Temperature scale |
2..7 |
| Zero-position |
no |
| Additional description |
P-bands given in the literature of above valve bodies double when used with the 2080WL. |
| Description | Additional Product Type |
| Theft-protection ring with Allan screws | TA2080A001  | | Theft-protection ring with double-punched screws | TA2080A002  | | Special screwdriver for double-punched screws | TA2080B002  | | Brass sensor pocket | TA2085A001  | | Sealing kit for installation without sensor pocket | TA2085B001  | | Special tool for assembly of thermostat | VA8210A001  |
|