Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Home Comfort Products
  • Radiator Valves and Thermostats
  • Radiator Thermostats
  • Thera-100 Radiator Thermostat
  • Thera-200 Design (T4000 Series) Radiator Thermostat
  • Thera-4 Classic (T3000 Series) Radiator Thermostat
  • Thera-4 Design (T2000 Series) Radiator Thermostat
  • Thera-3 (T6000 Series) Design radiator thermostat
  • Thera-2 (T9000 Series) Radiator thermostat
  • Thera-20 (Projecthead Series) Radiator thermostat
  • 2080 (T7000) Radiator thermostat
  • 2080 WL (T7500) Thermostat with remote sensor for water and air
  • Remote Thermostat (T9500)
  • Electronic radiator controller
  • Thera-EL (T850) Radiator thermostat with remote control
  • Remote Thermostat-EL (T855)
  • T100 M Radiator thermostat with red economy button
  • T100 MMIL Theft-protected radiator thermostat
  • T100 MZ Radiator thermostat with remote setting
  • T100 R / T100 RS Thermostats with remote sensor for hot water units
  • T100V/T100VM Heavy-Duty Radiator Thermostat
  • Thera-RTL (T6102) Return temperature limiter
  • Underfloor heating control sets for underwall installation (T6101, T6102)

2080 (T7000) Radiator thermostat

t7000ge25
A Radiator Thermostat is installed onto a Thermostatic Radiator Valve Body (TRV body). The combination of both, the Thermostatic Radiator Valve (TRV), controls the room temperature by adjusting the flow of hot water through a radiator.
• TRVs are installed in water-based heating systems on the supply or, less commonly on the return connection of radiators.
• Radiator thermostats of this type fulfill the European Standard EN 215 when used with certified Honeywell TRV bodies.
• Honeywell radiator thermostats with Honeywell (HW) M30 x 1.5 connection are suitable for all TRV body and radiator inserts with M30 x 1.5 connection and 11.5 mm closing dimension.
For warm water heating systems
• on thermostatic radiator valve bodies, or
• on compact radiator valve inserts.
Approvals Conforms with M30 x 1.5 connection to European standard EN 215
Setpoint blocking yes
Setpoint limiting yes
Closing dimension 11,5 mm
Body-head connection M30 x 1,5
Temperature element liquid-filled
Colour white to RAL9016
applcertmarkcenge23
2080 with internal sensing element
Temp. element placeCapillary tube lengthTemp. setpoint rangeTemperature scaleZero-positionType
 moC   
internal—6 ... 281..5—T7001  PDF
internal—1 ... 281..5•T7001W0  PDF
internal—6 ... 211..3—T7001B3  PDF
2080 with remote sensing element
t7000rge25
Temp. element placeCapillary tube lengthTemp. setpoint rangeTemperature scaleZero-positionType
 moC   
remote0,86 ... 281..5—T700108  PDF
remote26 ... 281..5—T700120  PDF
remote56 ... 281..5—T700150  PDF
remote0,81 ... 281..5•T700108W0  PDF
remote21 ... 281..5•T700120W0  PDF
remote26 ... 211..3—T700120B3  PDF
Accessories
DescriptionAdditional Product Type
Decoring for connection nut, white (RAL9016); 10 pair, 20 piecesTA1000A001  PDF
Decoring for connection nut, white (RAL9016); 1 pair, 2 piecesTA1000A011  PDF
Decoring for connection nut, chrome; 10 pair, 20 piecesTA1000A002  PDF
Decoring for connection nut, chrome; 1 pair, 2 piecesTA1000A022  PDF
DA-Adapter from Danfoss snap connection RA to M30 x 1.5TA1010DA01  PDF
HZ-Adapter from M28 x 1.5 with 9.5 mm closing dimension to M30 x 1.5 with 11.5 mm closing dimensionTA1010HZ01  PDF
Theft-protection ring with Allan screwsTA2080A001  PDF
Theft-protection ring with double-punched screwsTA2080A002  PDF
Special screwdriver for double-punched screwsTA2080B002  PDF
Special tool for assembly of thermostatVA8210A001  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012