Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Valves linear
  • 3-way linear valves, stroke 2,5/6,5mm
  • Three-way/bypass control valve PN16, flat sealing DN15/20, V5833C
    • V5833C1009
    • V5833C1017
    • V5833C1025
    • V5833C1033
    • V5833C1041
    • V5833C1058
    • V5833C1066
    • V5833C1140
    • V5833C1152
    • V5833C4003
    • V5833C4011

Products that fit to V5833C4011

TypeProduct Group Name
M7410A1001Actuator 3-pt for terminal unit/radiator valves, 2,5 mm 90 N, M7410A
M7410G1008LON actuator for radiator valves/zone control, 2,5/6,5 mm 90/180/300 N, M7410G
MT010-3MNActuator thermoelectric 0..10V for terminal unit/radiator valves, 2,5 mm 90 N, MT010
MT010-NActuator thermoelectric 0..10V for terminal unit/radiator valves, 2,5 mm 90 N, MT010
MT4-024-NCActuator thermoelectric for zone control 2,5/6,5 mm 90 N, Smart-T
MT4-024-NC-2.5MActuator thermoelectric for zone control 2,5/6,5 mm 90 N, Smart-T
MT4-024-NOActuator thermoelectric for zone control 2,5/6,5 mm 90 N, Smart-T
MT4-024-NO-2.5MActuator thermoelectric for zone control 2,5/6,5 mm 90 N, Smart-T
MT4-024LC-NCActuator thermoelectric for zone control 2,5/6,5 mm 90 N, Smart-T
MT4-024LC-NOActuator thermoelectric for zone control 2,5/6,5 mm 90 N, Smart-T
MT4-024S-NCActuator thermoelectric for zone control 2,5/6,5 mm 90 N, Smart-T
MT4-024S-NOActuator thermoelectric for zone control 2,5/6,5 mm 90 N, Smart-T
MT4-230-NCActuator thermoelectric for zone control 2,5/6,5 mm 90 N, Smart-T
MT4-230-NC-2.5MActuator thermoelectric for zone control 2,5/6,5 mm 90 N, Smart-T
MT4-230-NOActuator thermoelectric for zone control 2,5/6,5 mm 90 N, Smart-T
MT4-230-NO-2.5MActuator thermoelectric for zone control 2,5/6,5 mm 90 N, Smart-T
MT4-230S-NCActuator thermoelectric for zone control 2,5/6,5 mm 90 N, Smart-T
MT4-230S-NOActuator thermoelectric for zone control 2,5/6,5 mm 90 N, Smart-T
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012