Home Products
& Documents

Old Products Honeywell, Trend, CentraLine; use Product Search !

Examples of Obsolete Products

Inverters 0,37..5,5kW, IP20, SmartDrive Compact

Variable frequency drives for induction motors, with built-in RFI filters. EMC and LVD compliant.

HVAC controller with configurable applications, and relay outputs, TIGER...

CentraLine controller with relay outputs, for HVAC applications. The controller can be applied for stand-alone operation,...

IQ3 Web Enabled BACnet Controllers

The IQ3 BACnet controllers are Building Management System controllers that use BACnet protocol over Ethernet and TCP/IP...