comp-ge51
comp-ge51colres.jpgDownloads
comp-ge51bwhres.tifDownloads
Variable frequency drives for induction motors, with built-in RFI filters. EMC and LVD compliant.
SmartDrive Compact is a compact size micro inverter with easy operation and commissioning. The product offers good possibilities to be used with various applications with high functionality software and 1 rating which can be used in both variable torque (HVAC applications) and constant torque (machines in industrial or process installations).
Features
Start up wizard
Integrated RFI-filters
Flexible side by side mounting with screws or DIN-rail as standard
Compact size
Single rating suitable for both pump and fan or machine applications
Maximum ambient temperature 50 oC; (40 oC for COMP230-2P2-20 and COMP400-5P5-20)
Easy to use single software package with high functionality
Parameter upload/download even without powering the inverter with COMP-LOADER accessory
Configurable Inputs and Outputs
Inputs/Outputs: 2 analog inputs (1 voltage + 1 current), 6 digital inputs, 3 digital outputs (2 relays + 1 open collector), 1 analog output (mA) and Modbus RTU
Series SmartDrive Compact
RFI-filter integrated
Output frequency 0 ... 320 Hz
Frequency resolution 0.01 Hz
Serial communication Modbus RTU
Immunity fulfills all EMC immunity requirements
Emissions EN61800-3 (category C2), C-Tick
Safety EN61800-5, CE, UL, cUL
Protection class IP20
More Information http://hwll.co/inverter
applcertmarkulge51
applcertmarkcege23
208..240V, 1 phase
VoltagePowerLow overload IcontHigh overload (for Machines)High overload IcontBrake chopper1 phase input3 phases inputTypeDownloads
 kWAkWA    TXTPDF
230V0.372.40.372.4COMP230-P37-20 TXT
PDF
Specification sheet (English) Brochure (English) Operator manual (English) Installation/startup instruction (Multilingual)
230V0.753.70.753.7COMP230-P75-20 TXT
PDF
Specification sheet (English) Brochure (English) Operator manual (English) Installation/startup instruction (Multilingual)
230V1.14.81.14.8COMP230-1P1-20 TXT
PDF
Specification sheet (English) Brochure (English) Operator manual (English) Installation/startup instruction (Multilingual)
230V1.571.57COMP230-1P5-20 TXT
PDF
Specification sheet (English) Brochure (English) Operator manual (English) Installation/startup instruction (Multilingual)
230V2.29.62.29.6COMP230-2P2-20 TXT
PDF
Specification sheet (English) Brochure (English) Operator manual (English) Installation/startup instruction (Multilingual)
380..480V, 3 phases
VoltagePowerLow overload IcontHigh overload (for Machines)High overload IcontBrake chopper1 phase input3 phases inputTypeDownloads
 kWAkWA    TXTPDF
400V0.551.90.551.9COMP400-P55-20 TXT
PDF
Specification sheet (English) Brochure (English) Operator manual (English) Installation/startup instruction (Multilingual)
400V0.752.40.752.4COMP400-P75-20 TXT
PDF
Specification sheet (English) Brochure (English) Operator manual (English) Installation/startup instruction (Multilingual)
400V1.13.31.13.3COMP400-1P1-20 TXT
PDF
Specification sheet (English) Brochure (English) Operator manual (English) Installation/startup instruction (Multilingual)
400V1.54.31.54.3integratedCOMP400-1P5-20 TXT
PDF
Specification sheet (English) Brochure (English) Operator manual (English) Installation/startup instruction (Multilingual)
400V2.25.62.25.6integratedCOMP400-2P2-20 TXT
PDF
Specification sheet (English) Brochure (English) Operator manual (English) Installation/startup instruction (Multilingual)
400V37.637.6integratedCOMP400-3P0-20 TXT
PDF
Specification sheet (English) Brochure (English) Operator manual (English) Installation/startup instruction (Multilingual)
400V4949integratedCOMP400-4P0-20 TXT
PDF
Specification sheet (English) Brochure (English) Operator manual (English) Installation/startup instruction (Multilingual)
400V5.5125.512integratedCOMP400-5P5-20 TXT
PDF
Specification sheet (English) Brochure (English) Operator manual (English) Installation/startup instruction (Multilingual)