cltg38l11ge51
cltg38l11ge51colres.jpgDownloads
cltg38l11ge51bwhres.tifDownloads
CentraLine controller with relay outputs, for HVAC applications. The controller can be applied for stand-alone operation, dial-up and in network systems.
Control software control software embedded, with hundreds of different selectable applications and parameter settings
Hardware inputs
Analog Inputs (AI) for NTC20k sensors, 0..10 V, 0/4..20 mA active sensors (apply signal separator!) or slow switching dry contact
Digital Inputs (DI) for potential free contacts, 24 Vdc or 24 Vac
Hardware outputs
Analogue Outputs (AO) 0..10V=
Digital Outputs (DO) relay contact SPDT or SPST
Management applications ARENA / RANGER
Stand-alone operation yes
Bus system description LonWorks(R) bus for data exchange with other TIGER, or PANTHER controllers, and building automation management systems with ARENA, or alarm monitoring with RANGER
Transceiver type LonWorks(R) FTT10A
Mounting DIN rail
Protection class IP30
Type of terminals screw terminals with terminal block
Memory back-up goldcap capacitor for 72 hours buffer
Power supply 24 Vac | 15 VA 
LonWorks(R) connection directly connectable
Additional description Use COACH software from CentraLine to select the right control software for the required installation.
TIGER controller; 8 AI, 14 DI, 4 AO, 12 DO (3 SPDT, 9 SPST)
Product descriptionTypeDownloads
  TXTPDF
TIGER controller with LONCLTG38L01 TXT
PDF
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (Multilingual) Operator manual (English)
TIGER controller with LON + operator panelCLTG38L11 TXT
PDF
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (Multilingual) Operator manual (English)
Additional products for TIGER controllers
DescriptionAdditional Product TypeDownloads
 TXTPDF
I/O expansion board, 8 AI, 14 DI, 4 AO, 12 DO (3 SPDT, 9 SPST) with DIN rail mounting clip and flat cable (350 mm). Max. 1 board/controller.CLTG38EXPN01 TXT
External Operator panel with cable (5 m); wall/door mountingCLMMI00N22 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual) Operator manual (English)
CentraLine Touch operator interfaceCLMMI00N31 TXT
Connection cable between CL-Touch/PC and PANTHER/TIGERXW585 TXT
LON connection and termination moduleXAL-TERM2 TXT
Additional products for CLTG38L01
DescriptionAdditional Product TypeDownloads
 TXTPDF
External operator panel with door mounting kit and flat cable (1.5 m)CLTG00MMIN01 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual) Operator manual (English)
COACH for selection of control software
DescriptionAdditional Product TypeDownloads
 TXTPDF
COACH for End userCLCH2EL1 TXT
PDF
Installation/startup instruction (English) Operator manual (Multilingual)
COACH for Expert End userCLCH2EL2 TXT
PDF
Installation/startup instruction (English) Operator manual (Multilingual)
COACH for PartnerCLCH2EL3 TXT
PDF
Installation/startup instruction (English) Operator manual (Multilingual)
COACH for Expert PartnerCLCH2EL4 TXT
PDF
Installation/startup instruction (English) Operator manual (Multilingual)